??
CAD model selection
EDD 251 ZZK
HELP_VARIABLE
Company
Rollenbau
Description
EDD/ES-ZK/ZZK - Swivel castor
Bill of material
EDD 251 ZZK
NB
EDD 251 ZZK
ORDERNO
Article-number
EDD 251 ZZK
WDAB
Wheel-Ø A x width B
250x80+80 mm
LC
Load capacity
3500 kg
H
Overall height H
356 mm
TP
Dimension of top plate
255x205 mm
HS
Hole spacing
210x160 mm
HD
Hole-Ø
17 mm
SR
Swivel radius
215.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions