??
CAD model selection
EDD 82x70 PK
HELP_VARIABLE
Company
Rollenbau
Description
EDD-PK/PPK/PP/PPB - Swivel castor
Bill of material
EDD 82x70 PK
ORDERNO
Article-number
EDD 82x70 PK
WDAB
Wheel-Ø A x width B
82x70 mm
LC
Load capacity
700 kg
H
Overall height H
131 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13.0 mm
SR
Swivel radius
96.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions