??
CAD模型选择
EDD 500 EESK
HELP_VARIABLE
Company
Rollenbau
Description
EDD-ESK/EESK - Swivel castor
Bill of material
EDD 500 EESK
ORDERNO
Article-number
EDD 500 EESK
WDAB
Wheel-Ø A x width B
500x100+100 mm
LC
Load capacity
3000 kg
H
Overall height H
630 mm
TP
Dimension of top plate
300x300 mm
HS
Hole spacing
250x250 mm
HD
Hole-Ø
21 mm
SR
Swivel radius
380 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

Embedded user actions