??
CAD model selection
EDD 250 PPK
HELP_VARIABLE
Company
Rollenbau
Description
EDD-PK/PPK/PP/PPB - Swivel castor
Bill of material
EDD 250 PPK
ORDERNO
Article-number
EDD 250 PPK
WDAB
Wheel-Ø A x width B
250x60+60 mm
LC
Load capacity
2400 kg
H
Overall height H
323 mm
TP
Dimension of top plate
255x205 mm
HS
Hole spacing
210x160 mm
HD
Hole-Ø
16.5 mm
SR
Swivel radius
207.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions