??
CAD model selection
EDD 250 EESK
HELP_VARIABLE
Company
Rollenbau
Description
EDD-ESK/EESK - Swivel castor
Bill of material
EDD 250 EESK
ORDERNO
Article-number
EDD 250 EESK
WDAB
Wheel-Ø A x width B
250x100+100 mm
LC
Load capacity
2000 kg
H
Overall height H
356 mm
TP
Dimension of top plate
255x205 mm
HS
Hole spacing
210x160 mm
HD
Hole-Ø
17 mm
SR
Swivel radius
215 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions