??
Výběr CAD modelu
EDD 180 EEK
HELP_VARIABLE
Company
Rollenbau
Description
EDD-EEK/LEEK - Swivel castor
Bill of material
EDD 180 EEK
ORDERNO
Article-number
EDD 180 EEK
WDAB
Wheel-Ø A x width B
180x50+50 mm
LC
Load capacity
700 kg
H
Overall height H
260 mm
TP
Dimension of top plate
255x205 mm
HS
Hole spacing
210x160 mm
HD
Hole-Ø
17 mm
SR
Swivel radius
160.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Náhled
3D
Dimenze
2D

Embedded user actions