??
CAD model selection
EDD 150 ZZK
HELP_VARIABLE
Company
Rollenbau
Description
EDD/ES-ZK/ZZK - Swivel castor
Bill of material
EDD 150 ZZK
NB
EDD 150 ZZK
ORDERNO
Article-number
EDD 150 ZZK
WDAB
Wheel-Ø A x width B
150x40+40 mm
LC
Load capacity
1000 kg
H
Overall height H
210 mm
TP
Dimension of top plate
200x160 mm
HS
Hole spacing
160x120 mm
HD
Hole-Ø
15 mm
SR
Swivel radius
135.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions