??
CAD model selection
EDD 126 PP
HELP_VARIABLE
Company
Rollenbau
Description
EDD-PK/PPK/PP/PPB - Swivel castor
Bill of material
EDD 126 PP
ORDERNO
Article-number
EDD 126 PP
WDAB
Wheel-Ø A x width B
125x45+45 mm
LC
Load capacity
1400 kg
H
Overall height H
197 mm
TP
Dimension of top plate
200x160 mm
HS
Hole spacing
160x120 mm
HD
Hole-Ø
15.0 mm
SR
Swivel radius
122.5 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions