??
CADモデル選択
EDD 125 ZSZSK
HELP_VARIABLE
Company
Rollenbau
Description
EDD-ZSZSK - Swivel castor
Bill of material
EDD 125 ZSZSK
ORDERNO
Article-number
EDD 125 ZSZSK
WDAB
Wheel-Ø A x width B
125x40+40 mm
LC
Load capacity
560 kg
H
Overall height H
197 mm
TP
Dimension of top plate
200x160 mm
HS
Hole spacing
160x120 mm
HD
Hole-Ø
15 mm
SR
Swivel radius
122.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
プレビュー
3D
情報
2D

Embedded user actions