??
Selección de modelo CAD
EDD 100 ZZK
HELP_VARIABLE
Company
Rollenbau
Description
EDD/ES-ZK/ZZK - Swivel castor
Bill of material
EDD 100 ZZK
NB
EDD 100 ZZK
ORDERNO
Article-number
EDD 100 ZZK
WDAB
Wheel-Ø A x width B
100x30+30 mm
LC
Load capacity
600 kg
H
Overall height H
140 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x85 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
105.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Previsualización
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions