??
Wybór modelu CAD
EDD 100 ZSZSK
HELP_VARIABLE
Company
Rollenbau
Description
EDD-ZSZSK - Swivel castor
Bill of material
EDD 100 ZSZSK
ORDERNO
Article-number
EDD 100 ZSZSK
WDAB
Wheel-Ø A x width B
100x40+40 mm
LC
Load capacity
480 kg
H
Overall height H
140 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
105.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions