??
CAD model selection
EDD 100 PPEK
HELP_VARIABLE
Company
Rollenbau
Description
EDD-PEK/PPEK - Swivel castor
Bill of material
EDD 100 PPEK
ORDERNO
Article-number
EDD 100 PPEK
WDAB
Wheel-Ø A x width B
100x40+40 mm
LC
Load capacity
1000 kg
H
Overall height H
147 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x85 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
105.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions