??
CAD model selection
ED 175 TLK
HELP_VARIABLE
Company
Rollenbau
Description
ED-TL - Swivel castor
Bill of material
ED 175 TLK
ORDERNO
Article-number
ED 175 TLK
WDAB
Wheel-Ø A x width B
175x40 mm
LC
Load capacity
550 kg
H
Overall height H
239 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
157.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions