??
CAD模型選擇
ED 151 P
HELP_VARIABLE
Company
Rollenbau
Description
ED-PK/P/PB - Swivel castor
Bill of material
ED 151 P
ORDERNO
Article-number
ED 151 P
WDAB
Wheel-Ø A x width B
150x48 mm
LC
Load capacity
900 kg
H
Overall height H
202 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
140.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
預覽
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.

Embedded user actions