??
Výběr CAD modelu
ED 150 ZK
HELP_VARIABLE
Company
Rollenbau
Description
ED/ES-ZK - Swivel castor
Bill of material
ED 150 ZK
ORDERNO
Article-number
ED 150 ZK
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
500 kg
H
Overall height H
195 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
130.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Náhled
3D
Dimenze
2D

Embedded user actions