??
CAD model selection
ED 150 P
HELP_VARIABLE
Company
Rollenbau
Description
ED-PK/P/PB - Swivel castor
Bill of material
ED 150 P
ORDERNO
Article-number
ED 150 P
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
400 kg
H
Overall height H
195 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
130.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions