??
Seleção de modelos em CAD
ED 130 Q
HELP_VARIABLE
Company
Rollenbau
Description
ED-QK/Q - Swivel castor
Bill of material
ED 130 Q
ORDERNO
Article-number
ED 130 Q
WDAB
Wheel-Ø A x width B
130x40 mm
LC
Load capacity
350 kg
H
Overall height H
172 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
115.0 mm
WB
Wheel bearing
Plain bearing
Preview - Generation
Visualização
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions