??
CAD model selection
ED 125 TLSBAK
HELP_VARIABLE
Company
Rollenbau
Description
ED-TLSBAK - Swivel castor
Bill of material
ED 125 TLSBAK
ORDERNO
Article-number
ED 125 TLSBAK
WDAB
Wheel-Ø A x width B
125x50 mm
LC
Load capacity
450 kg
H
Overall height H
172 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
112.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions