??
Wybór modelu CAD
ED 102 ZK
HELP_VARIABLE
Company
Rollenbau
Description
ED/ES-ZK - Swivel castor
Bill of material
ED 102 ZK
ORDERNO
Article-number
ED 102 ZK
WDAB
Wheel-Ø A x width B
100x50 mm
LC
Load capacity
450 kg
H
Overall height H
160 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
100.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions