??
CAD model selection
ED 101 PK
HELP_VARIABLE
Company
Rollenbau
Description
ED-PK/P/PB - Swivel castor
Bill of material
ED 101 PK
ORDERNO
Article-number
ED 101 PK
WDAB
Wheel-Ø A x width B
100x37 mm
LC
Load capacity
250 kg
H
Overall height H
146 mm
TP
Dimension of top plate
105x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
90.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions