??
Seleção de modelos em CAD
CST 150 TLSK
HELP_VARIABLE
Company
Rollenbau
Description
CSST/CST/CDT-TLSK - Swivel castor with total lock
Bill of material
CST 150 TLSK
ORDERNO
Article-number
CST 150 TLSK
WDAB
Wheel-Ø A x width B
150x50 mm
LC
Load capacity
200 kg
H
Overall height H
191 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
168.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Visualização
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions