??
CAD model selection
CSST 125 TLSBAK
HELP_VARIABLE
Company
Rollenbau
Description
CSST/CDT-TLSBAK - Swivel castor with total lock
Bill of material
CSST 125 TLSBAK
ORDERNO
Article-number
CSST 125 TLSBAK
WDAB
Wheel-Ø A x width B
125x50 mm
LC
Load capacity
200 kg
H
Overall height H
160 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
140.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions