??
CAD model selection
CSF 160 EGBAK
HELP_VARIABLE
Company
Rollenbau
Description
CDF-EGBAK - Fixed castor
Bill of material
CSF 160 EGBAK
ORDERNO
Article-number
CSF 160 EGBAK
WDAB
Wheel-Ø A x width B
160x50 mm
LC
Load capacity
270 kg
H
Overall height H
196 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
136.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions