??
CAD model selection
CSF 126 CK
HELP_VARIABLE
Company
Rollenbau
Description
CDF/CSF/CLF-CK/CB - Fixed castor
Bill of material
CSF 126 CK
ORDERNO
Article-number
CSF 126 CK
WHEEL
125 CK 8
WDAB
Wheel-Ø A x width B
125x38 mm
LC
Load capacity
130 kg
H
Overall height H
160 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions