??
CAD模型选择
CSF 160 EK
HELP_VARIABLE
Company
Rollenbau
Description
CDF/CSF/CSSF-EK/EB/LEK/LEB - Fixed castor
Bill of material
CSF 160 EK
ORDERNO
Article-number
CSF 160 EK
WDAB
Wheel-Ø A x width B
160x50 mm
LC
Load capacity
300 kg
H
Overall height H
196 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

Embedded user actions