??
Wybór modelu CAD
CSF 125 EB
HELP_VARIABLE
Company
Rollenbau
Description
CDF/CSF/CSSF-EK/EB/LEK/LEB - Fixed castor
Bill of material
CSF 125 EB
ORDERNO
Article-number
CSF 125 EB
WDAB
Wheel-Ø A x width B
125x50 mm
LC
Load capacity
170 kg
H
Overall height H
160 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions