??
CAD Model seçimi
CSF 125 ALB
HELP_VARIABLE
Company
Rollenbau
Description
CDF/CSF/CSSF/CLF-AL/ALB/ALK - Fixed castor
Bill of material
CSF 125 ALB
ORDERNO
Article-number
CSF 125 ALB
WDAB
Wheel-Ø A x width B
125x30 mm
LC
Load capacity
170 kg
H
Overall height H
160 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Öngörünüm
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions