??
CAD model selection
CSF 125 AL
HELP_VARIABLE
Company
Rollenbau
Description
CDF/CSF/CSSF/CLF-AL/ALB/ALK - Fixed castor
Bill of material
CSF 125 AL
ORDERNO
Article-number
CSF 125 AL
WDAB
Wheel-Ø A x width B
125x30 mm
LC
Load capacity
170 kg
H
Overall height H
160 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions