??
CAD model selection
CS 125 ELPGB
HELP_VARIABLE
Company
Rollenbau
Description
CD/CS-ELPG/ELPGK - Swivel castor
Bill of material
CS 125 ELPGB
ORDERNO
Article-number
CS 125 ELPGB
WDAB
Wheel-Ø A x width B
125x40 mm
LC
Load capacity
170 kg
H
Overall height H
160 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9.0 mm
SR
Swivel radius
111.5 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions