??
CAD model selection
CS 125 AELK
HELP_VARIABLE
Company
Rollenbau
Description
CD/CS/CSS-AELK - Swivel castor
Bill of material
CS 125 AELK
ORDERNO
Article-number
CS 125 AELK
WDAB
Wheel-Ø A x width B
125x46 mm
LC
Load capacity
200 kg
H
Overall height H
160 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
111.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions