??
CAD model selection
CS 125 A
HELP_VARIABLE
Company
Rollenbau
Description
CD/CS/CSS/CL-A/AK/AB - Swivel castor
Bill of material
CS 125 A
ORDERNO
Article-number
CS 125 A
WDAB
Wheel-Ø A x width B
125x30 mm
LC
Load capacity
170 kg
H
Overall height H
160 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
111.5 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions