??
CAD模型選擇
CS 125 EK
HELP_VARIABLE
Company
Rollenbau
Description
CD/CS/CSS-EK/EB/LEK/LEB - Swivel castor
Bill of material
CS 125 EK
ORDERNO
Article-number
CS 125 EK
WDAB
Wheel-Ø A x width B
125x50 mm
LC
Load capacity
170 kg
H
Overall height H
160 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
111.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
預覽
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.

Embedded user actions