??
CAD model selection
CRT 80 DGB
HELP_VARIABLE
Company
Rollenbau
Description
CRT-DGB/DG - Swivel castor with total lock
Bill of material
CRT 80 DGB
ORDERNO
Article-number
CRT 80 DGB
WDAB
Wheel-Ø A x width B
80x25 mm
LC
Load capacity
55 kg
H
Overall height H
106 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
108 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions