??
CAD model selection
CRT 200 PLK
HELP_VARIABLE
Company
Rollenbau
Description
CRT/CRST-P/PK/PB/PL/PLLB - Swivel castor with total lock
Bill of material
CRT 200 PLK
ORDERNO
Article-number
CRT 200 PLK
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
300 kg
H
Overall height H
240 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
168 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions