??
CAD model selection
CRT 125 PL
HELP_VARIABLE
Company
Rollenbau
Description
CRT/CRST-P/PK/PB/PL/PLLB - Swivel castor with total lock
Bill of material
CRT 125 PL
ORDERNO
Article-number
CRT 125 PL
WDAB
Wheel-Ø A x width B
125x35 mm
LC
Load capacity
120 kg
H
Overall height H
154 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
108 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions