??
CAD model selection
CRS 125 EGBAK
HELP_VARIABLE
Company
Rollenbau
Description
CR/CRS-EGBAK - Swivel castor
Bill of material
CRS 125 EGBAK
ORDERNO
Article-number
CRS 125 EGBAK
WDAB
Wheel-Ø A x width B
125x40 mm
LC
Load capacity
200 kg
H
Overall height H
160 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
111.5 mm
BD
Bore diameter
20 mm
WB
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions