??
CAD model selection
CR 80 CGB
HELP_VARIABLE
Company
Rollenbau
Description
CR-CGB/CGK - Swivel castor
Bill of material
CR 80 CGB
ORDERNO
Article-number
CR 80 CGB
WDAB
Wheel-Ø A x width B
80x25 mm
LC
Load capacity
70 kg
H
Overall height H
106 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
73.0 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions