??
CAD model selection
CR 160 D
HELP_VARIABLE
Company
Rollenbau
Description
CR-DB/D - Swivel castor
Bill of material
CR 160 D
ORDERNO
Article-number
CR 160 D
WDAB
Wheel-Ø A x width B
160x40 mm
LC
Load capacity
135 kg
H
Overall height H
191 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
137.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions