??
CAD model selection
CR 125 DG
HELP_VARIABLE
Company
Rollenbau
Description
CR-DGB/DG - Swivel castor
Bill of material
CR 125 DG
ORDERNO
Article-number
CR 125 DG
WDAB
Wheel-Ø A x width B
125x38 mm
LC
Load capacity
110 kg
H
Overall height H
154 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
102.5 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions