??
CAD model selection
CR 100 CB
HELP_VARIABLE
Company
Rollenbau
Description
CR-CK/CB - Swivel castor
Bill of material
CR 100 CB
ORDERNO
Article-number
CR 100 CB
WDAB
Wheel-Ø A x width B
100x30 mm
LC
Load capacity
80 kg
H
Overall height H
128 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
87.0 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions