??
CAD model selection
CL 150 PUK
HELP_VARIABLE
Company
Rollenbau
Description
CD/CL-PUK - Swivel castor
Bill of material
CL 150 PUK
ORDERNO
Article-number
CL 150 PUK
WDAB
Wheel-Ø A x width B
150x32 mm
LC
Load capacity
50 kg
H
Overall height H
181 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
126.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions