??
Selección de modelo CAD
CL 150 TLK
HELP_VARIABLE
Company
Rollenbau
Description
CD/CS/CSS/CL-TLK/TLB - Swivel castor
Bill of material
CL 150 TLK
ORDERNO
Article-number
CL 150 TLK
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
170 kg
H
Overall height H
181 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
126.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Previsualización
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions