??
CAD model selection
CDT 260 LB
HELP_VARIABLE
Company
Rollenbau
Description
331 PT/KDT/CDT-LK/LB/LGB/LSB/LKU - Swivel castor with total lock
Bill of material
CDT 260 LB
ORDERNO
Article-number
CDT 260 LB
WDAB
Wheel-Ø A x width B
260x85 mm
LC
Load capacity
150 kg
H
Overall height H
295 mm
TP
Dimension of top plate
170x170 mm
HS
Hole spacing
140x140 mm
HD
Hole-Ø
15 mm
SR
Swivel radius
215 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions