??
CAD model selection
CDT 160 CGB
HELP_VARIABLE
Company
Rollenbau
Description
CDT/CLT-CGB/CGK - Swivel castor with total lock
Bill of material
CDT 160 CGB
ORDERNO
Article-number
CDT 160 CGB
WDAB
Wheel-Ø A x width B
160x40 mm
LC
Load capacity
200 kg
H
Overall height H
191 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
140 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions