??
CAD模型選擇
CDT 125 LEB
HELP_VARIABLE
Company
Rollenbau
Description
CDT/CST/CSST-EK/EB/LEK/LEB - Swivel castor with total lock
Bill of material
CDT 125 LEB
ORDERNO
Article-number
CDT 125 LEB
WDAB
Wheel-Ø A x width B
125x40 mm
LC
Load capacity
120 kg
H
Overall height H
154 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
108 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
預覽
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.

Embedded user actions