??
CAD model selection
CDF 200 PUK
HELP_VARIABLE
Company
Rollenbau
Description
CDF/CLF-PUK - Fixed castor
Bill of material
CDF 200 PUK
ORDERNO
Article-number
CDF 200 PUK
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
50 kg
H
Overall height H
240 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
159.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions