??
CAD model selection
CDF 180 CK
HELP_VARIABLE
Company
Rollenbau
Description
CDF/CSF/CLF-CK/CB - Fixed castor
Bill of material
CDF 180 CK
ORDERNO
Article-number
CDF 180 CK
WHEEL
180 CK 12
WDAB
Wheel-Ø A x width B
180x45 mm
LC
Load capacity
200 kg
H
Overall height H
218 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions