??
CAD model selection
CDF 100 DG
HELP_VARIABLE
Company
Rollenbau
Description
CDF/CLF-DGB/DG - Fixed castor
Bill of material
CDF 100 DG
ORDERNO
Article-number
CDF 100 DG
WDAB
Wheel-Ø A x width B
100x30 mm
LC
Load capacity
85 kg
H
Overall height H
128 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions