??
CAD模型选择
CDF 100 TLB
HELP_VARIABLE
Company
Rollenbau
Description
CDF/CSF/CSSF/CLF-TLK/TLB - Fixed castor
Bill of material
CDF 100 TLB
ORDERNO
Article-number
CDF 100 TLB
WDAB
Wheel-Ø A x width B
100x30 mm
LC
Load capacity
120 kg
H
Overall height H
128 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

Embedded user actions