??
CAD model selection
CD 260 LB
HELP_VARIABLE
Company
Rollenbau
Description
330 PK/KD/CD/ED-LK/LB/LGB/LSB/LKU/LUK - Swivel castor
Bill of material
CD 260 LB
ORDERNO
Article-number
CD 260 LB
WDAB
Wheel-Ø A x width B
260x85 mm
LC
Load capacity
150 kg
H
Overall height H
295 mm
TP
Dimension of top plate
170x170 mm
HD
Hole-Ø
15 mm
SR
Swivel radius
215.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions